Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAD72 - Heavy-duty cast iron leveling feet, fixed and adjustable type
Bill of material
WAD72-D60-M16-L100
CODE
Code
WAD72
TYPE
Type
Cast Iron+Rubber Base Type
MAT1
Base Material
HT200
MAT2
Underpad Material
Natural rubber (black)
MAT3
Screw Material
S45C
SUR
Screw ¡¤ Base Surface Treatment
Electrophoresis(Black)
D
mm
M
mm
L
mm
H
mm
S
24 mm
T
3.5 mm
V
10 mm
V1
13 mm
CZ
Bear
kg
WEI
Reference Weight£¨kg/pcs)
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models