Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BCH66 - Linear motor special accessories Applicable linear motor: 43 series without iron core mover
Bill of material
BCH66-LU-43-3
CODE
code
BCH66
TYPE
type
Mover•Ironless
SER
Mover series
43
MAT
Material
Steel sheet + resin
APP
Applicable stator plate
BCY63
IRO
Iron core mover
LU
LEN
Outgoing wire length of mover
m
L
Mover length
72
W
Mover width
75.5
H
Mover height
20.5
N1
Continuous thrust
50 N
N2
Peak thrust
120 N
A1
Continuous current
2.5 A
A2
Peak current
7.5 A
THR
Thrust constant
20 N/A
WIR
Wire resistance
4.0 Ω
LIN
Line inductance
2.6
WEI
Mover weight
0.6
LINK
web link
Website link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir