Catalog navigation
Selezione modello CAD
Prodotti disponibili: 13
HELP_VARIABLE
Company
YTP
Description
LMKC_LAUU - Flanged linear motion ball
Bill of material
LMKC6LAUU
MODEL
Model NO.
BALLS
NUMBER OF BALL ROWS
WEIGHT
g
DR
INSCRIBED CIRCLE DIAMETER
mm
DRTOLERANCE
INSCRIBED CIRCLE DIAMETER
D
OUTER DIAMETER
mm
DTOLERANCE
OUTER DIAMETER TOLERANCE
L
LENGTH
mm
LTOLERANCE
LENGTH
I
mm
D1
FLRNGE
mm
K
FLRNGE
mm
H
FLRNGE
mm
PCD
FLRNGE
mm
DD1
HOLE FOR ATTACHMENT
mm
DD2
HOLE FOR ATTACHMENT
mm
HH
HOLE FOR ATTACHMENT h
mm
SE
SOUAR- ENESS
RR
ECCEN- TIRICITY
C
BASIC LOAD RATING C
kgf
CO
BASIC LOAD RATING Co
kgf
PS
Production standards
GBT/16940-2012
MAT1
Outer coving material
Gcr15
HARDNESS1
Outer coving hardness
60~64 HRC
SURFACESS1
Outer coving surface
Electroless Nickel Plating
MAT2
Ball material
Gcr15
HARDNESS2
Ball hardness
61~66 HRC
MAT3
Holder material
Resin
TEMPERATUER
Holder orking temperature
-20~80 °C
SKELETON
Seals skeleton
65Mn
MAT4
Seals material
Nitrile rubber
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD