Catalog navigation
Seleção de modelos em CAD
Available products: 13
HELP_VARIABLE
Company
YTP
Description
LMKP_LUU - Flanged linear motion ball
Bill of material
LMKP6LUU
MODEL
Model NO.
BALLS
NUMBER OF BALL ROWS
WEIGHT
g
DR
INSCRIBED CIRCLE DIAMETER
mm
DRTOLERANCE
INSCRIBED CIRCLE DIAMETER
D
OUTER DIAMETER
mm
DTOLERANCE
OUTER DIAMETER TOLERANCE
L
LENGTH
mm
LTOLERANCE
LENGTH
I
mm
D1
FLRNGE
mm
K
FLRNGE
mm
H
FLRNGE
mm
PCD
FLRNGE
mm
DD1
HOLE FOR ATTACHMENT
mm
DD2
HOLE FOR ATTACHMENT
mm
HH
HOLE FOR ATTACHMENT h
mm
SE
SOUAR- ENESS
RR
ECCEN- TIRICITY
C
BASIC LOAD RATING C
kgf
CO
BASIC LOAD RATING Co
kgf
PS
Production standards
GBT/16940-2012
MAT1
Outer coving material
Gcr15
HARDNESS1
Outer coving hardness
60~64 HRC
SURFACESS1
Outer coving surface
-
MAT2
Ball material
Gcr15
HARDNESS2
Ball hardness
61~66 HRC
MAT3
Holder material
Resin
TEMPERATUER
Holder orking temperature
-20~80 °C
SKELETON
Seals skeleton
65Mn
MAT4
Seals material
Nitrile rubber
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Os usuários que visualizaram isso também estavam interessados ​​em
    YTP
    LMFC_LUU - Flanged linear motion ball
    YTP
    LMHP_LUU - Flanged linear motion ball
    YTP
    LMH_UU - Flanged linear motion ball
    YTP
    LMK_UU - Flanged linear motion ball
    YTP
    LMF_UU - Flanged linear motion ball
    YTP
    LMF_LUU - Flanged linear motion ball
    YTP
    LMK_LUU - Flanged linear motion ball
    YTP
    LMKC_LUU - Flanged linear motion ball
    NSK Rolling Bearing
    Shielded Type ZZ
    YTP
    LMFP_LUU - Flanged linear motion ball
    SMC
    CQ2-Z/CDQ2-Z - Compact Cylinder: Large Bore Size Double Acting,Single Rod
    SMC
    RS2H - Heavy Duty Stopper Cylinder
    Misumi
    SCSN, PSCSN, SSCSN, SCSNN, PSCSNN, SSCSNN - Shaft Collars - Threaded I.D., Clamp - Slit
    AirTAC
    SDAD SDAJ - Compact Cylinder
Previews
3D
Dimensão
2D
Baixar modelos em CAD