Catalog navigation
Selección de modelo CAD
Productos disponibles: 12
HELP_VARIABLE
Company
YTP
Description
LMHP_LUU - Flanged linear motion ball
Bill of material
LMHP6LUU
MODEL
Model NO.
BALLS
NUMBER OF BALL ROWS
WEIGHT
g
DR
INSCRIBED CIRCLE DIAMETER
mm
DRTOLERANCE
INSCRIBED CIRCLE DIAMETER
D
OUTER DIAMETER
mm
DTOLERANCE
OUTER DIAMETER TOLERANCE
L
LENGTH
mm
LTOLERANCE
LENGTH
I
mm
D1
FLRNGE
mm
W
FLRNGE
mm
H
FLRNGE
mm
A
FLRNGE
mm
F
FLRNGE
mm
DD1
HOLE FOR ATTACHMENT
mm
DD2
HOLE FOR ATTACHMENT
mm
HH
HOLE FOR ATTACHMENT h
mm
SE
SOUAR- ENESS
RR
ECCEN- TIRICITY
C
BASIC LOAD RATING C
kgf
CO
BASIC LOAD RATING Co
kgf
PS
Production standards
GBT/16940-2012
MAT1
Outer coving material
Gcr15
HARDNESS1
Outer coving hardness
60~64 HRC
SURFACESS1
Outer coving surface
-
MAT2
Ball material
Gcr15
HARDNESS2
Ball hardness
61~66 HRC
MAT3
Holder material
Resin
TEMPERATUER
Holder orking temperature
-20~80 °C
SKELETON
Seals skeleton
65Mn
MAT4
Seals material
Nitrile rubber
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
    YTP
    LMFC_LUU - Flanged linear motion ball
    YTP
    LMKC_LUU - Flanged linear motion ball
    YTP
    LMHC_LUU - Flanged linear motion ball
    YTP
    SC - Linear Motion Ball Bearing Slide Units
    YTP
    LMKP_LUU - Flanged linear motion ball
    YTP
    LMHP_UU - Flanged linear motion ball
    YTP
    SC_L - Linear Motion Ball Bearing Slide Units
    THK CO.,LTD.
    Type LMCH-L
    SMC Corporation
    CJ2-Z/CDJ2-Z - Air Cylinder/Standard: Double Acting Single Rod
    Melucci
    LMH - LMF/K/H Support ball bushing
    YTP
    LMH_UU - Flanged linear motion ball
    YTP
    LMH_LUU - Flanged linear motion ball
    YTP
    LMFP_LUU - Flanged linear motion ball
    AirTAC
    PB PSB PTB - Pen Size Cylinder
Previews
3D
Dimensión
2D
Descarga de modelos CAD