Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
D-M-E
Description
AEB Accelerated ejectors - bumper type - DME
Bill of material
AEB10
REF
Catalog Number
A
Length
mm
B
Length
mm
C
Width
mm
D
Width
mm
E
Width
mm
F
Height
mm
G
Height
mm
H
Height
Inch
J
Width
mm
K
Length
mm
L
Length
mm
M
Length
mm
N
Length
mm
P
Height
mm
Q
Height
mm
R
Height
mm
S
Height
mm
T
Height
mm
U
Thread
V
Diameter Ø
mm
W
Length
mm
X
Length
mm
Y
Length
6.35 mm
Z
Length
mm
AA
Accross-flats dimension
Inch
BB
Radius
mm
CC
Radius
6.35 mm
DD
Height
mm
EE
Height
mm
FF
Thread
GG
Accross-flats dimension
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    AEP Accelerated ejectors - Pin type - DME
    D-M-E
    AKO Accelerated knock-outs - DME
    D-M-E
    Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material 1.2210
    D-M-E
    ULB Core blades - DME - Mat.: DME 5 (1.2344, 38-42 HRC)
    D-M-E
    N Connector plugs with teflon seal - DME
    D-M-E
    VA Vacuum-/Compressed air-valves - DME
    D-M-E
    CCT - CCTP Cycle counter CUMSA - DME
    D-M-E
    KU Latch Locks - Baffle bars - DME
    D-M-E
    MRT - DME
    D-M-E
    PSR Mini Might Schieberklammer - DME
    D-M-E
    EJB - Inch Ejector Blades
    D-M-E
    PN 1685 Control valves - DME
    D-M-E
    ZHU End caps-out - DME
    D-M-E
    WZ 1070 Taper roller bearings - DME - Mat.: Steel - DIN 720
Previews
3D
Dimension
2D
Download CAD models