Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
4302_ht - 2 Hole Standard Inside Corner Bracket
Bill of material
4302
PN
Part No.
4302
A
1.310 Inch
B
1.500 Inch
C
1.500 Inch
D
0.250 Inch
W
Weight
.085 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    80/20
    4301_ht - 4 Hole Inside Corner Bracket
    80/20
    4336_ht - 4 Hole Inside Gusset Corner Bracket
    80/20
    4332_ht - 2 Hole Inside Gusset Corner Bracket
    80/20
    4376_ht - 3 Hole Inside Corner Bracket
    80/20
    4305_ht - 4 Hole Joining Strip
    80/20
    4350_ht - 4 Hole 90 deg Joining Plate
    80/20
    4341_ht - 4 Hole Tee Joining Plate
    80/20
    4351_ht - 5 Hole 90 deg Joining Plate
    80/20
    2081, 2080 - Adjustable Hinges
    80/20
    2413 - Economy Floor Mount Base Plates
    80/20
    4295._ht - 2 Hole Slotted Inside Corner Bracket
    80/20
    4605, 4606 - Extended Tube Inserts
    Ketten Fuchs
    Chain couplings - mit Kettenräder und Rollenkette aus Stahl nach DIN 8187 - ISO/R 606
    Hettich
    ArciTech TopSide 124mm - ArciTech TopSide 124mm
Previews
3D
Dimension
2D
Download CAD models