Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
Tecnorm
Description
5122. Sliding plate - Slide elements
Bill of material
5122.300.050
BESTNR
Order number
INFO
PDF Info
Online Pdf
L1
Height
mm
B1
Length
mm
S
Width
12 mm
L2
Height
mm
L3
Height
mm
L4
Height
mm
B2
Length
mm
FORM
Form
ZS
Cyl. screw DIN 912
M8x25
STK
Number of holes
MAT
Material
Bronze with solid lubricant, maintenance
HRC
Hardness
HB10: 190 - 220 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Tecnorm
    5121. Sliding plate - Slide elements
    Tecnorm
    5130. Sliding plate - Slide elements
    Tecnorm
    N 4.45 Retaining unit - Guide elements
    Stein Automation
    930430001 - Stand (ST1)
    Tecnorm
    N 430 Guide coloumn with collar like DIN 9825, ISO 9182-5 - Guide elements
    voestalpine
    7.26 - Cover - wear plates - Pairings
    Tecnorm
    5140. Flat bars - Slide elements
    Tecnorm
    5152. Guide lug - Slide elements
    Tecnorm
    Accessories for tool - Accessories for tool
    Tecnorm
    5131. Sliding plate - Slide elements
    Tecnorm
    5132. Sliding plate - Slide elements
    Stein Automation
    930302001 - Frame pallet (WT-R)
    Pedrotti
    GP-BG - Self lubricating flat Guide
    Royme
    PBGL - Wear plate
Previews
3D
Dimension
2D
Download CAD models