Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A5510N - Basket
Bill of material
A5510NCR
CODE
Code
A5510NCR
MAT
Material
EXTRA
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A5510NCR
SDESCR1
Very short description 1
INDA Shelf Cm13X15 H2
SDESCR2
Very short description 2
NEW LOGIC 5500 A5510N 13X15 CR
ARTDESC
Article description
INDA ACCESSORIES NEW LOGIC 5500 Shelf Cm13X15 H2 CR
INTERCODE
International code
EAN-13:8033163378671
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
2 cm
WIDTH
Width
13 cm
DEPTH
Depth
15 cm
WEIGHT
Weight
0.185 kg
SER
Series
NEW LOGIC 5500
LINE
Shelf
MOD
Model
A5510N
INTRACODE
Intrastat code
79070000
FINSTRUT
Finishing structure
Chromo
GROUPROD
Pool products
A5510N
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Paolo Salvadé
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A55150 - Double swing arm towel holder
    INDA
    A5525A - Paper holder
    INDA
    A46150 - Double swing arm towel holder
    INDA
    A4618U - Towel holder for glass walls or furniture, centre distance 54,5 cm
    INDA
    A4618C - Double towel holder, centre distance 7 cm
    INDA
    A46160 - Ring towel holder
    INDA
    A5518C - Towel holder, centre distance 60 cm
    INDA
    A55160 - Ring towel holder
    INDA
    A46510 - Basket
    INDA
    A46252 - Double paper holder
    INDA
    A46670 - Wall-mounted soap dispenser with satined glass container and chrome-plated brass pump
    INDA
    A4610Z - Tabletop tumbler holder with satined glass tumbler
    INDA
    A46110 - Wall-mounted soap holder with satined glass dish
    INDA
    A46080 - Tempered satined crystal shelf, 6 mm glass, with brackets
Previews
3D
Dimension
2D
Download CAD models