Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A8842M - Hygienic bag holder module
Bill of material
A8842MNS
CODE
Code
A8842MNS
MAT
Material
ARTDESC
Article description
INDA ACCESSORIES INDISSIMA Towel Holder / Cleenex / Paper Cm9.9X9.9 H2.9 NS
INTERCODE
International code
EAN-13:8033163682341
HEIGHT
Height
2.9 cm
WIDTH
Width
9.9 cm
DEPTH
Depth
9.9 cm
WEIGHT
Weight
0.170 kg
SER
Series
INDISSIMA
LINE
Towel Holder / Kleenex / Paper
MOD
Model
A8842M
INTRACODE
Intrastat code
73249000
FIN
Panel finishes
Yard
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A8883A-F - Modular bar
    INDA
    A8883G-L - Modular bar
    INDA
    A8851M - Basket module
    INDA
    A8851N - Low basket module
    INDA
    A8867M - Soap dispenser module with lever
    INDA
    A88510 - Basket
    INDA
    A88680 - Bath towel rack
    INDA
    A88280 - Spare double paper holder
    INDA
    A88670 - Soap dispenser with lever
    INDA
    A8820A - Clothes hanger
Previews
3D
Dimension
2D
Download CAD models