Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SRD-FA
Description
ABSWFBL,ABSWFL,ABSSWFL,ABSWKBL,ABSWKL,ABSSWKL,ABSWHBL,ABSWHL,ABSSWHL - Bracket type opening long oriented
Bill of material
ABSWKBL12
CODE
code
TYPE
type
MAT
Material
SUR
surface treatment
ATTA
enclosure
D
mm
H7
Tolerance level
+0.018/0
D1
32 mm
H
52 mm
N
Fixed part wall thickness
10.0 mm
L
33.0 mm
T
6 mm
B
20 mm
S1
1.5 mm
X
11 mm
P
42 mm
K
40 mm
W
34 mm
P1
35 mm
F
25 mm
S
1.5 mm
Y
4 mm
DD1
d1
9 mm
DD2
d2
5.6 mm
DD
d
4.5 mm
M
M Coarse Thread
M5
H1
12 mm
MH1
Attached screw M x length
M5×12
LINK
link
https://www.srdfaa.com/product/1141603220063.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models