Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AF2000P/M/X
Bill of material
AF2004P-25
MODEL
Model no.
AF2
FRC
Flow rate classification
EL
Element
BS
Bore size
INFOTEXT
Infotext
Dimensions
A
129 mm
B
383 mm
C
340 mm
D
70 mm
E
43
F
114 mm
G
23.0 mm
H
28.0 mm
J
60 mm
K
9 mm
L
68 mm
M
90 mm
N
214 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    MX1000/MX2000/MX3000/MX4000/MX6000/MX8000-W
    Vesta
    TU-F6 - Air filter size 6
    CKD
    AF2P/M/X
    CKD
    AF4000S
    CKD
    AF4000X
    Knocks Fluid-Technik
    Finefilter BG5 - Multi-Fix series
    UFI Filters
    FPC - Pressure
    Norgren
    F46 - Oil Removal Filter
    UFI Filters
    FRF-RFC - Return Line Filter
    UFI Filters
    FPB-MHT - Pressure
Previews
3D
Dimension
2D
Download CAD models