Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
AL/ALX - Large Air Cylinder/ Built-in Magnet /Double Acting : Single Rod
Bill of material
ALB125-25
IDNR
Ident number
MOUNTING
Mounting
TUBE
Tube Material
TYPE
Type
BS
Bore Size
mm
STROKE
Stroke
mm
STROKE1
Stroke
POS
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
POS1
Working stroke
mm
CUSHION
Cushion
ROD
Rode Option
ROD1
Rode Option
SERIES
Series
SWITCH
Auto Switch
NUMBER
Number
ORDER
Order
SELECTION
Selection
SELECTION1
Selection
SELECTION2
Selection
mm
JOINT
Knuckle Joint
JOINT1
Knuckle Joint
POSA
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
A
Dimensions
50 mm
SB
Dimensions
145 mm
SC
Dimensions
115 mm
D
Dimensions
36 mm
E
Dimensions
90 mm
EA
Dimensions
59 mm
F
Dimensions
43 mm
FA
Dimensions
14 mm
G
Dimensions
16 mm
J
Thread
M14 x 1.5
K
Dimensions
15 mm
M
Dimensions
27.0 mm
MM
Thread
M30 x 1.5
N
Dimensions
35 mm
P
Thread
1/2
LG
Dimensions
98 mm
H
Dimensions
110 mm
LT
Dimensions
235 mm
E1
Dimensions
75 mm
F1
Dimensions
40 mm
H1
Dimensions
133 mm
L1
Dimensions
0.2 STROKE mm
LT1
Dimensions
258 mm
X
Dimensions
0 mm
Y
Dimensions
0 mm
LD
Dimensions
0.0 mm
LH
Dimensions
0 mm
LS
Dimensions
0 mm
LA
Dimensions
0.0 mm
LK
Dimensions
0 mm
LL
Dimensions
0 mm
FD
Dimensions
0.0 mm
FT
Dimensions
0 mm
FK
Dimensions
0 mm
FL
Dimensions
0 mm
FM
Dimensions
0 mm
W
Dimensions
0 mm
CD
Dimensions
0 mm
CT
Dimensions
0 mm
CX
Dimensions
0.0 mm
CZ
Dimensions
0.0 mm
T
Dimensions
0 mm
T1
Dimensions
0 mm
TD
Dimensions
0 mm
TT
Dimensions
0 mm
TK
Dimensions
0 mm
TL
Dimensions
0 mm
TM
Dimensions
0 mm
B
Dimensions
0 mm
D1
Dimensions
0 mm
F2
Dimensions
0 mm
E2
Dimensions
0 mm
D2
Dimensions
0 mm
I
Dimensions
0 mm
A1
Thread
0
L
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TPC Global
    Double Knuckle Joint
    SMC Corporation
    CS2 - Air Cylinder/Standard Type:Double Acting,Single Rod
    TPC Global
    ADQ2 - Compact cylinder Built-in Magnet / Double Acting : Single Rod/ Large Diameter
    TPC Global
    AGX - Guide Cylinder
    TPC Global
    Celvis Pin
    SMC Corporation
    CHSD/CHDSD - ISO Standard Hydraulic Cylinder (10MPa)
    TPC Global
    AM2 - Medium Air Cylinder/ Double Acting
    TPC Global
    Rod End Nut
    TPC Global
    AM - Medium Air Cylinder/ Built-in Magnet /Double Acting : Single Rod
    AirTAC
    ACQ series(big size) - Compact cylinder
    YSC
    YCS1 - YCS1
    TPC Global
    ADR - Double Rod Cylinder
    SMC Corporation
    CS2Y/CD2Y - Smooth Cylinder
    AirTAC
    SC SCD SCJ - Standard Cylinder
Previews
3D
Dimension
2D
Download CAD models