Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210IFR - Base element, with indexing for grid plates
Bill of material
532424
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
H
mm
GEW
Weight
g
B1
Diameter
mm
D
Diameter
mm
D1
Diameter
mm
D2
Diameter
16 mm
D3
Diameter
15
E1
mm
E2
11 mm
E3
14 mm
G
M12 mm
G1
M 8 mm
K
8 mm
R
mm
R1
80 mm
R2
50 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models