Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6805Y - Vertical toggle clamp, clamping arm with fixed distance of clamping screw and horizontal base
Bill of material
557037
BESTNR
Order No.
557037
GR
Size
1
PDF
catalog sheet
PDF
HANDGRIFF
colour
yellow
F1
Force F1
1.0 kN
AS
Clamping screw
M 5x30 mm
GEW
Weight
100 g
WB
Angle range
°
W1
Angle
95 °
HWMIN
-6.0 mm
HWMAX
4.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772005429
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели