Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
AMP MCP, SFC, RECEPTACLE
Bill of material
967702-1
PN
Part Number
967702-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
967702-1
TEINTERNALDESCRIPTION
TE Internal Description
SENSOR FLA-KONT2,8
SEALABLE
Sealable
No
PRIMARYLOCKINGFEATURE
Primary Locking Feature
Clean Body
WIRETYPE
Wire Type
Copper
RECEPTACLESTYLE
Receptacle Style
180
SEALTYPE
Seal Type
Family Seal
CRIMPTYPE
Crimp Type
F-Crimp
TYPICALCURRENTRATINGA
Typical Current Rating
15 A
TERMINALSPLICETYPE
Terminal & Splice Type
Receptacle
MATINGTABWIDTH
Mating Tab Width
2.8 mm [ .11 in ]
MATINGTABTHICKNESS
Mating Tab Thickness
.8 mm [ .031 in ]
INTERFACEPLATING
Interface Plating
Tin (Sn)
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Tin (Sn)
TERMINATIONMETHOD
Termination Method
Crimp
WIRESIZEMM2
Wire Size
.5 - 1 mm2
WIRESIZESEARCHMM2
Wire Size Search
.5, .6, .75, .85, 1 mm2
WIREINSULATIONDIAMETER
Wire Insulation Diameter
1.4 - 2.1 mm [ .055 - .083 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 130 C [ -40 - 266 F ]
AGENCYSTANDARD
AgencyStandard
LV 214
PACKAGINGQUANTITY
Packaging Quantity
4000
PACKAGINGMETHOD
Packaging Method
Reel
TERMINALTRANSMITS
Terminal Transmits
0 - 24 A (Low Power)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Compression Connectors
    Bossard Catalog
    BN 20383 - Butt connectors PVC insulated (BM), copper, tin-plated
    Molex
    35747
    HARTING
    T1 SPE Cable SF/TP 1x2xAWG26/7 PUR 500m
    Molex
    98658
    HARTING
    Han TC350 Stiftkontakt 95mm²
    Molex
    50372
Previews
3D
2D
Download CAD models