Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AMT24-QCC-150 - Corner buffer stopper Load capacity 150kg
Bill of material
AMT24-QCC-150
CODE
Code
TYPE
Type
LOAD
Load Capacity
150kg
MAT
Main Material
Aluminum
SUR
Surface Treatment
Black Oxidation
FEA
The main function
Buffer Stop
FEA1
Maximum Load Capacity
10~150 (When Conveying Speed Is 6m/min)
FEA2
Cylinder Action Form
Single Effect
FEA3
Trachea interface size
M5
FEA4
Working Pressure (Mpa)
0.5
FEA5
Buffer Function
Yes
FEA6
Installation Method
Bottom Mounting
FEA7
Blocking Stroke
Buffer stroke 20㎜ mm
LINK
Web Links
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models