Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RP Technik
Description
AMW series
Bill of material
AMW009ML
ARTNR
Item number
AMW009ML
LODLEVEL
LOD Level
ROT
Arrow rotation
PT
Part type
LT
Luminaire type
Exit sign light
L
Length
50 mm
W
Width
240 mm
H
Height
151 mm
MT
Mounting type
Wall
RD
Recognition distance
22 m
I
Illuminant
LED
HM
Housing material
Die-cast zinc
SUPP
Supply
Central battery
IVAC
Input voltage AC
230 V
IVDC
Input voltage DC
216 V
IPP
IP protection
40
PC
Protection class
2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    RP Technik
    ILDL series
    RP Technik
    ILEF series
    RP Technik
    AXW series
    RP Technik
    AMC series
    RP Technik
    KMU series
    RP Technik
    KSU series
    RP Technik
    AMD series
    RP Technik
    FMW series
    RP Technik
    ASMU series
    RP Technik
    AMR series
Previews
3D
Dimension
2D
Download CAD models