Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
APJA, APJPA, APJGA, APJHA, APJD, APJPD, APJGD, APJHD - Locating Pins - High Hardness Stainless Steel - Shouldered - Press Fit
Bill of material
APJA10-P6.00-L5-B1.0
PN
Part Number
SHP
Pin Shape
DTOL
D Tolerance
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ESE
E Specification
E
E 0.1mm Increment
mm
C
mm
H
mm
W
(W)
0.0 mm
ALT5
Width of shoulder
TBH
TBH 0.5mm Increment
mm
ALT1
Wrench Flats
HC
HC 0.5mm Increment
mm
ALT2
Hex Socket Machining
S
0 mm
EE
e
0.0 mm
ALT3
Wrench Hole Machining
Q
0.0 mm
ALT4
Shoulder Thickness
TBA
TBA 0.1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models