Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
binder
Description
bayonet, series 770, Connectors for Medical Applications - female panel mount connector
Bill of material
09 0774 400 08
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
09 0774 400 08
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
bayonet, series 770, Connectors for Medical Applications
BEZ
designation
Bayonet NCC female panel mount connector, Contacts: 8, unshielded, solder, IP67
BER
Range
Connectors for Medical Applications
STBAUF
Connector design
female panel mount connector
POLZ
Number of contact
8
PRGRKU
Product group (short)
Bayonet NCC
SER
Series
series 770
STVER
Connector locking system
Bayonet
ANSQM
Cross-sectional area (mm)
0.25 mm²
ANSQA
Cross-sectional area (AWG)
AWG 24
MECHLD
Mechanical operation
> 5000 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
175 V
BESSP
Rated impulse voltage
1750 V
VERSMG
Pollution degree
2
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
1750 V
BEMSTR
Rated current (40°C)
2 A
DGWST
Contact resistance
≤ 15 mΩ
GEW
Weight
4.32
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-25 °C
MAGK
Material housing/cable
PA (UL94 V-0)
KONT
Contact material
CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models