Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows suction cup (round) for markless handling of workpieces - SAB 50 HT1-60 G3/8-IG
Bill of material
SAB 50 HT1-60 G3/8-IG
CNSORDERNO
Typ
SAB 50 HT1-60 G3/8-IG
ARTNR
Part no.
10.01.06.02725
CTN
Customs Tariff Number
40169991
DN
dn
6 mm
D1
39.54 mm
DMS
Dmax(S)
56 mm
DS
Ds
50.1 mm
G1
G3/8"-F
H
36.93 mm
LG1
13 mm
SW1
22 mm
Z
Z (Stroke)
11.63 mm
SF
Suction force (-600mbar)
53 N
POF
Pull-off force
87 N
LF
Lateral force
55 N
LF2
Lateral force (oily surface)
52 N
V
Volume
11.5 cm^3
CR
Curve radius (min) (convex)
50 mm
HD
Hose diameter (empf.) d
4 mm
SZ
Size
50
NF
Number of folds
1.5
SCM
Suction cup material
High temp material HT1
MH
Material hardness [Shore A]
60 Shore A
MASS
Weight
32.3 g
PF
Product family
SAB
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models