Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 43 NBR-55 G1/4-IG
Bill of material
FSGA 43 NBR-55 G1/4-IG
CNSORDERNO
Type
FSGA 43 NBR-55 G1/4-IG
ARTNR
Part no.
10.01.06.00065
CTN
Customs Tariff Number
40169997
D2
d2
21.9 mm
DMAX
Dmax(S)
47.5 mm
DN
dn
4.4 mm
DS
Ds
42.3 mm
G1
G1/4"-F
H
42.6 mm
LG1
12 mm
SW1
17 mm
Z
Stroke
10 mm
SCM
Suction cup material
Nitrile rubber NBR
MH
Material hardness
55 Shore A
S
Size
43
NOF
Number of folds
1.5
C
Connection
G1/4"-F
CR
Curve radius (min) (convex)
60 mm
V
Volume
11.45 cm^3
SF
Suction force
22.8 N
POF
Pull-off force
64.5 N
HD
Hose diameter (empf.) d
6 mm
MASS
Weight
19 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models