Catalog navigation
CAD model selection
Selectable products: 70
HELP_VARIABLE
Company
Comepi
Description
BM_E12
Bill of material
BM2E1240X11
CODE
Part Number
MATCASING
Casing Material
Painted aluminium
WIDTH
Width
40 mm
INLETS
Electrical connections
IP
IP Degree of Protection
IP66
ACT
Actuating Head
Ball plunger
MATHEAD
Head Material
Painted aluminium
CONTACTS
Microswitch
APP
Approvals
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
°C
TEMPSTOCK
Stock Temperatures
°C
SHOCK
Protection against electric shocks (according to IEC 60536)
Class I Class
UI
Rated Insulating Voltage Ui
V
GINQ
Pollution Degree
3
UL50
Contact rating according to UL50
UIMP
Rated Impulsive Voltage Uimp
kV
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
A
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
A
IEAC
Operating currents Ie - AC-15 (50-60 Hz) according to IEC 60947-5-1
IEDC
DC-13 operating currents according to IEC 60947-5-1
FREQCOMM
Switching Frequency
3600 cycles/hour
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
CABLES
Connecting Cables Dimensions
mm²
PROT
Protective Conductor Terminal
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical Durability
30 Millions of Operations
B10D
B10d
60 Millions of Operations
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Comepi
    BM_E13
    Comepi
    BM_E11
    Comepi
    BM_E31
    Comepi
    ECX 410X - Flush pushbuttons
    Comepi
    BM_E22
    Comepi
    BM_E21
    Comepi
    BM_E32
    Comepi
    BM_E23
    Comepi
    AM_T32
    Comepi
    Support base - Support base
    Comepi
    SBM_K9900
    HellermannTyton
    AFCS Fixing Clip, Plated Steel & PVC Liner
    Comepi
    AM_F11
    Bimba Products
    934 - Acro Pneumatic Pinch Valve
Previews
3D
Dimension
2D
Download CAD models