Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
BSWE0802 - Normal Class Ball Screws-Shaft Dia. 8 Lead 2
Bill of material
BSWE0802-L100-T7-R-N-A
TYPECODE
BSWE0802
L
mm
Enter value for L
mm
cm
inch
ft
T
mm
Enter value for T
mm
cm
inch
ft
DIRECTOR
Nut Direction
WF
Wrench Flats
RODTYPE
Rod Type
D
Screw Shaft O.D.
8 mm
LEAD
Lead
2 mm
TD
Twisting Direction
Right mm
BD
Ball Dia.
1.2 mm
NOC
Number of Circuits
1 turns, 3 rows mm
CD
C (Dynamic)
2.18 kN
CO
Co (Static)
4.49 kN
CATALOG
bswe0802.jpg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SAMLO
    BTWE15 - Normal Class Ball Screws-Shaft Dia. 15 Lead 10/16/20
    SAMLO
    BSWE1002 - Normal Class Ball Screws-Shaft Dia. 10 Lead 2
    Standard Lifters
    GK205-N5-2-TB - Guided Keepers
    KSS.,Co.Ltd.
    SRT0802 - Rolled ball screw
    VIPDO
    220-1 - 2201x
    SHAC
    BK - Support unit
    HepcoMotion
    Ballscrew Configurator
    Neff Gewindetriebe
    Ball screw KGS with end machining
    Standard Lifters
    GK205-N4-2-TB - Guided Keepers
    Standard Lifters
    SM12-5.38 - Rail Lifters
    SAMLO
    TSPC - Support Units-Simple Type
    SAMLO
    HHC - Heavy Load Ball Linear Guideways
    HPC
    SLS - Pillow block for trapezoidal leadscrew
    HPC
    BSB - Housing block for ballscrew - For floating assembly
Previews
3D
Dimension
2D
Download CAD models