Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Kraus
Description
Series 5110 Conveyor roller/idler - Pallet Roller with chain drive 5/8'' - Single Chain Wheel
Bill of material
5113-SV80x2-B20-IGM5x15-100-2600-ZZ
SERIES
Series
5113
GS
Gears selection
TD
Tube diameter
mm
D
Axle diameter
mm
TM
Tube material
PVC
PVC sleeve
PVCL
PVC sleeve length
mm
FL
Flange
FL1
Flange 1 position
mm
FL2
Flange 2 position
mm
AC
Axle type
AC1
Axle type size
AM
Axle material
LB
Bearing housing
AK
Bearing
EBL
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
RO
Tube length
51 mm
RL
Roller length
59 mm
AL
Axle length
100 mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели