Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C08.02 - Cage nut
Bill of material
IMS 170005180 / KAFIGMUTTER M8 1,4 - 1,7 MM PHO
CNSORDERNO
Art.-Nr.
170005180
ARTCODE
Artikel code
KAFIGMUTTER M8 1,4 - 1,7 MM PHO
D
Thread
M8
BD
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
BDX
Thickness
[1.40:1.70] mm
A
16.50 mm
B
17.50 mm
C
10.00 mm
D1
26.80 mm
S
0.70 mm
CNSMASSEXACT
Net weight
9.20 g
CNSMATNO
Material number
SPRING STEEL CK 67
CNSOBFL
Surface
PHO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models