Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Cable Seal 20-22mm f Han Easy Hood
Bill of material
HARTING 11300009955
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11300009955
DESCSHORT
Short Description
Cable seal, Han® Easy Hood, Clamping range: 20 ... 22 mm, Thermoplastic, Black
DESCLONG
Long Description
Cable seal, Han® Easy Hood, Clamping range: 20 ... 22 mm, Thermoplastic, Black
MANUTYPEDESC
Manufacturer Type Description
Cable Seal 20-22mm f Han Easy Hood
SUPPLIERALTNO
Alternative product number
11 30 000 9955
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAO057
Product type
Cable Seal 20-22mm f Han Easy Hood
AAU734
Manufacturer product description
Cable seal, Han® Easy Hood, Clamping range: 20 ... 22 mm, Thermoplastic, Black
AAW338
Manufacturer product designation
Cable seal, Han® Easy Hood, Clamping range: 20 ... 22 mm, Thermoplastic, Black
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
40169300
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    norelem
    84100 - Cable glands, plastic
    BMEcat Gesamtausgabe
    KVR M25
    BMEcat Gesamtausgabe
    KVR M20
    Rockwell Automation
    855E 50mm Control Tower Bases - 855E 50mm Control Tower Bases
    Hugro
    WAZU - Kabelverschraubung Kunstoff
    HARTING
    7/8 Cable Assembly 4p+PE st/- m/- 1,5m
    norelem
    84102 - Cable entry plates
    IPS
    23-033 - Plastic Handle, 112mm
    norelem
    80850-90 - Energy chains, plastic inner height 45 mm, openable from both sides
    HARTING
    Cable Seal 23-25mm f Han Easy Hood
    HARTING
    Cable Seal 26-28mm f Han Easy Hood
    HARTING
    Cable Seal 32-34mm f Han Easy Hood
    HARTING
    Cable Seal 29-31mm f Han Easy Hood
Previews
3D
Dimension
2D
Download CAD models