Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Walther Flender
Description
CL 14M 170 - Timing belt CLASSIC (HTD) 14M/170
Bill of material
CL 14M 170
ARTIKELID
Article number
CL 14M 170
ARTIKELBEZ
Article designation
Timing belt CLASSIC (HTD) 14M/170
BELTPRO
Belt profile
CLASSIC
DIVISION
Pitch
14 mm
EFFECTIVELENG
Length
784 mm
BELTWIDTH
Width
170 mm
ORDERDES
Order designation
Length CL 14M 170
MATERIAL
Material
Neoprene
DRAWSTRING
Tensile member
Fibreglass
NUMTEETH
Number of teeth
56-327
TOTALHEIGH
Total height h
10 mm
TOOTHHEIGH
Tooth height ht
6 mm
METREWEIGHT
Weight per metre
248 g/25 mm
TECHURL
Technical information
https://walther-flender.de/en/en/timing-belt-drives/synchronous-belts-power-transmission/classic/classic-neoprene-synchronous-belts-htd-profile/
BERECHTOOLURL
Calculation tool
https://walther-flender.de/en/tools-project-requests/tools/belt-drive-navigator/
ANWENDURL
Application-optimised timing belt pulleys
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
SPANNURL
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Walther Flender
    CL 14M 115 - Timing belt CLASSIC (HTD) 14M/115
    Walther Flender
    CL 8M 85 - Timing belt CLASSIC (HTD) 8M/85
    Walther Flender
    CL 8M 20 - Timing belt CLASSIC (HTD) 8M/20
    Optibelt
    14M
    BEA Ingranaggi
    Timing belt pulleys with pilot bore 14M-85 - HTD Timing belt pulleys
    Optibelt
    14M
Previews
3D
Dimension
2D
Download CAD models