Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cl2_50_24 - Signal Transformer
Bill of material
CL2-50-24
PN
Part Number
CL2-50-24
DESC
Description
Class 2 Transformer, Throurgh Hole Mount, 50VA Power, 115V/230V Input
POWERVA
Power
50 VA
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.7 lbs (0.77 kg)
LENGTH
Length
3 in. (76.2 mm)
WIDTH
Width
2.5 in. (63.5 mm)
HEIGHT
Height
1.81 in. (46 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    cl2_50_12 - Signal Transformer
    TE Connectivity
    Class II, UL 1585, 50VA Control_ Transfs
Previews
3D
2D
Download CAD models