Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Huelsen
Description
Corner Fitting, Aluminium sim. to EN 755, EN AW 7020-T6, bottom, sim. to ISO 1161
Bill of material
6621180193121
ARTNR
Part number
L
Length
180 mm
B
Width
193 mm
H
Height
121 mm
GEW
Theroretical Weight [kg/plate]
5.00
BEZ
Article Indication
PG
Product Group
Fittings
PUG
Product Sub-group
Corner Fittings
NORM
Standard
sim. to ISO 1161
WERK
Primary Material
Aluminium, EN 755, EN AW 7020-T6
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models