Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Nason
Description
CR Series - Corrosion Resistant Cylinder
Bill of material
CRS-32x5MF
PN
Part No.
BORE
Bore
MODEL
Model
STROKE
Stroke (1mm Increments)
mm
Enter value for STROKE
Stroke (1mm Increments)
mm
cm
inch
ft
TYPE
Type
MOUNTING
Mounting
MAGNETIC
Magnetic
EM
Threads (Mountings and Ports)
HS
High Temperature Seals
RS
Rod Stud
REXT
Rod Extensions
PE
Enlarged Ports
UR
Urethane Shock Pads
HR
Hollow Double Rods
RW
Rod Wiper
CP
Cover Plates
PR
Pressure Rating
1.7 MPa (250 PSI)
TR
Temperature Rating
-18 °C to 95 °C (0 F to 200 F)
A
INCH (mm)
B
B Port
C
C Tap
CD
INCH (mm)
D
D Tap
DD
D Depth
INCH (mm)
R
- INCH (mm)
E
INCH (mm)
F
- INCH (mm)
G1
INCH (mm)
G2
INCH (mm)
I
I Dia.
INCH (mm)
K
INCH (mm)
T
T Rod Dia.
INCH (mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VIPDO
    eld21
    Nason
    L20 Series - 25mm to 101mm Bore, 2,000 psi Hydraulic, Compact
    ABB
    WSIF015-M8N - Ind.Sens., 1.5mm
    Baumer Group
    IFFM - Inductive proximity switch
    Baumer Group
    U300 - Ultrasonic proximity switch
    Posital
    ABB0-2AW
Previews
3D
Dimension
2D
Download CAD models