Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
Fabory
Description
DIN 137 A - Wave spring washers
Bill of material
Lock washer DIN 137 A 4
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal size
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 137 A
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Curved spring washer
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN2456
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-09-01-01
UNSPSC
31161811
ETIM
EC002345
URL
https://www.fabory.com/en-GB/p/37120040001
PACKAGING
Packaging Unit
PCS
DA
Inner diameter of bearing area H14
mm
DW
Outer diameter of bearing face js16
mm
H
Height
mm
H1
Height max.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models