Catalog navigation
CAD model selection
Selectable products: 82
HELP_VARIABLE
Company
Fabory
Description
DIN 417 - Slotted set screws with full dog point
Bill of material
Slotted set screw DIN 417 M6x10
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 417
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
DRIVINGFEATURE
Driving feature
Slotted
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-03-02
UNSPSC
31161505
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/51290060010
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
DP
Diameter of the flat
mm
N
Width of slot
mm
R
Radius
mm
T
Depth of the driving feature max.
mm
Z
Length of the point
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Fabory
    DIN 915 - Hexagon socket set screws with dog point
    Böllhoff
    DIN 427 - Steel 14 H
    Fabory
    DIN 93 - Washers with tap
    Fabory
    NF E 25-513 - Washer NF E25-513
    Fabory
    ASME B18.3 HSHSS - Hexagon Socket Head Shoulder Screws
    Fabory
    DIN 434 - Square taper washers for U-sections
    Böllhoff
    DIN 431 - Brass
    Fabory
    DIN 438 - Slotted set screws with cup point
    Fabory
    DIN 553 - Slotted set screws with cone point
    Böllhoff
    DIN 432 - Stainless steel A4
    igus
    GBM - Clevis pin
    Böllhoff
    DIN 427 - Stainless steel 1.4305
    Fabory
    DIN 435 - Square taper washers for I-sections
    Böllhoff
    DIN 433 - Brass
Previews
3D
Dimension
2D
Download CAD models