Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® TWBM - Manual clamping with high holding strength
Bill of material
TS-01-25+TWBM-01-25, 100
ARTNR
Part no.
TS-01-25+TWBM-01-25
INFO
Info PDF
INFO
L
Rail length
mm
Enter value for L
Rail length
mm
cm
inch
ft
PL
Position carriage
mm
Enter value for PL
Position carriage
mm
cm
inch
ft
LMAX
Length max.
4000 mm
A
Length
23 mm
C4
Length
60 mm
C5MIN
Length min.
20 mm
C5MAX
Length max.
49.5 mm
C5
Length
20.0 mm
C6MIN
Length min.
20 mm
C6MAX
Length max.
49.5 mm
C6
Length
20.0 mm
H
Height
21.5 mm
H1
Height
13.8 mm
K1
for Screw DIN 912
M6
B
Length
34 mm
LY
34700 mm^4
LZ
19300 mm^4
WBY
2041 mm^3
WBZ
1608 mm^3
AA
Width
80 mm
A2
Length
57 mm
HH
Height
36 mm
HH1
Height
5 mm
H2
Height
16 mm
K2
Thread
M8
C
Length
68 mm
C2
Length
45 mm
LG
Length
80 mm
BG
Length
99 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    DryLin® TK-01 - Adjustable clearance | mm
    igus
    DryLin® T Guide Rails - TK-01... HKA
    igus
    N 27 - Low-Profile Linear Guide
    igus
    DryLin® TK-01... HKA - Manual clamping | mm
    igus
    Stainless steel linear slide system V4A, double - Dimensions Ø: 10 mm
    igus
    Single rail - Round
    igus
    DryLin® SLW - XY-Table
    igus
    DryLin® SAW - Linear axis
    igus
    DryLin® SHTP Mini - small and low-cost
    igus
    DryLin® E  - Stepper Motors - NEMA34 - Stepper Motors
    igus
    DryLin® ZLW 0630 - Belt Drive
    igus
    TAF - Shaft End Support, fixed, mm
    igus
    AWMU - Supported Aluminium Shaft, mm
    igus
    N 40 - Low-Profile Linear Guide
Previews
3D
Dimension
2D
Download CAD models