Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
EGC-BS (m) - Spindle axis, Modular system
Bill of material
556808 EGC-80-100-BS-10P-KF-0H-ML-GK
TNR
Part No.
TYP
Type
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
FKT
Function
BS
FHR
Guide
KF
SS
Spindle pitch
SAB
Spindle support
HRBS
Stroke reserve
mm
Enter value for HRBS
Stroke reserve
mm
cm
inch
ft
AM
Attachment position motor
SL
Slide
ZSL
Additional slide at left
ZSR
Additional slide at right
SA
Lubricating function
WMS
Measuring system
FSA
Clamping unit
BEA
Actuation type
ZUBF
Foot mounting
ZUBM
Profile mounting
ZUBB
Cover mounting slot
ZUBS
Cover sensor slot
ZUBY
Slot nut for mounting slot
ZUBX
Inductive proximity sensor, slot 8, PNP, normally open contact, cable 7.5 m
ZUBZ
Inductive proximity sensor, slot 8, PNP, normally closed contact, cable 7.5 m
ZUBA
Emergency buffer with holder
ZUBO
Inductive proximity sensor, M8, PNP, normally open contact, cable 2.5 m
ZUBP
Inductive proximity sensor, M8, PNP, normally closed contact, cable 2.5 m
ZUBW
Inductive proximity sensor, M8, PNP, normally open contact, M8 plug
ZUBR
Inductive proximity sensor, M8, PNP, normally closed contact, M8 plug
ZUBV
V - Plug socket cable, M8, 2.5 m
ZUBCL
Cable clip
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
mm
B7
mm
B11
32.500 mm
B12
24.500 mm
B13
3.000 mm
B14
mm
B15
mm
B16
mm
B17
mm
B18
mm
B19
mm
D1
mm
D2
mm
D3
mm
D4
D5
mm
D6
D8
mm
D9
D10
H1
mm
H2
mm
H3
mm
H5
mm
H6
mm
H7
mm
H11
mm
H12
mm
H13
15.000 mm
H14
mm
H15
mm
H16
mm
H17
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
3.000 mm
L9
mm
L11
86.000 mm
L12
72.000 mm
L13
47.000 mm
L14
mm
L15
mm
L17
mm
T1
mm
T2
mm
T6
mm
T7
mm
T9
mm
CNSMASSEXACT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Festo
    EGC-HD-BS (m) - Spindle axis, Modular system
    Festo
    ELGA-BS-KF (m) - spindle axis
    Festo
    ELGC-TB-KF - Toothed belt axis
    Festo
    EXCT (m) - linear gantry, Modular system
    Festo
    EGC-TB - Toothed belt axis
    Festo
    EAMM-A - axial kit
    Festo
    EGC-BS - Spindle axis
    Festo
    EGC-FA (m) - Passive guide axis, Modular system
    Festo
    EGC-TB (m) - Toothed belt axis, Modular system
    Festo
    ELGA-TB-G (m) - Toothed belt axis, Modular system
    Festo
    EAMM-U - parallel kit
    Festo
    EMMB-AS - Servo motor
    Festo
    MUE - Profile mounting
    Festo
    EGC-HD-TB (m) - Toothed belt axis, Modular system
Previews
3D
Dimension
2D
Download CAD models