Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Down-Thrust Clamps, swivelling, size 32, with adjustable clamping lever with axial bearing
Bill of material
23310.0040 Down-Thrust Clamps
BESTNR
Ref. No.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
32 mm
B1
33 mm
B2
12 mm
D2
M10 mm
D3
M10 mm
H1
mm
H2
mm
H3
13 mm
H4
66 mm
L1
62.5 mm
L2
46 mm
L3
36 mm
L4
89 mm
CF
Clamping force
4.5 kN
G
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models