Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Essentra Components
Description
EPN-370 - Column Level Indicators
Bill of material
EPN-370
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Overall Height
6.65 Inch
B
B Screw Spacing Center to Center
5 Inch
C
C Thread Size
M12
D
D Thread Length
0.91 Inch
E
E Length
0.98 Inch
F
F Width
1.54 Inch
G
G Indicator Range
3.15 Inch
I
I Indicator Window Location From Screw Center to Window Edge
0.47 Inch
J
J Indicator Window Height
4.06 Inch
M
M Indicator Range Location From Edge to Screw Center
0.91 Inch
N
N Screw Location From Center to Bottom Edge
0.83 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models