Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
EVH-CLEAN - Tubular handles
Bill of material
Tubular handles EVH.400-CLEAN
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
d3
25 mm
DIM02
f±1
mm
DIM03
L
mm
DIM04
d
10.5 mm
DIM05
d4
35 mm
DIM06
h
74 mm
DIM07
h1
57.5 mm
DIM08
h2
mm
DIM09
h4
15 mm
DIM10
l1
mm
DIM11
l3
16.4 mm
DIM12
d2
4 mm
DIM13
C
42.5 mm
DIM14
x
35 mm
DIM15
F2
N
DIM16
F2
N
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models