您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
français
français
QA認證資訊
目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
Faible course Ø12 à 100mm
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS COMPACTS
Powered by
CAD模型選擇
SÉRIE T100 [Ø12 à 100 mm] - Vérins compacts faible course
08.03.2021
SÉRIE T100 [Ø125 à 250mm] - Vérins compacts faible course
08.03.2021
SÉRIE T110 [Ø12 à 100 mm] - Vérins compacts faible course
08.03.2021
SÉRIE T160 [Ø12 à 100 mm] - Vérins compacts faible course
08.03.2021
SÉRIE T170 [Ø12 à 63 mm] - Vérins compacts faible course
08.03.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.