Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FATBS - L Shaped Sheet Metal Mounting Brackets - Dimension Configurable Type - FATBS
Bill of material
FATBS-SP-T0.8-A20-B15-L10-F0-H4.3-G0-N0-D3-V0-S4.6-NA3
PN
Part Number
FATBS-SP-T0.8-A20-B15-L10-F0-H4.3-G0-N0-D3-V0-S4.6-NA3
TYPE
Type
FATBS
MS
Material Symbol
T
T Selection
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
XSE
X Specification
X
X 0.1mm Increment
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
G
G 0.1mm Increment
mm
HS1
Hole Specification 1
ND1
Nominal Diameter1
D
D 0.5mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
V
V 0.1mm Increment
mm
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
ND2
Nominal Diameter2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models