目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
FCA 11X10L200
Rigon
Accessories
Accessories progressive
Collets
Powered by
CAD模型選擇
{rigon/90_accessori/b6/k6/fca_asmtab.prj},{NB=FCA 11X10L200},{SIG=FCA},{COD=FCA 11X10L200},{D8=16},{S8=4},{L7=12},{D7=M 5},{NDM=5},{S7=19},{L6=6},{B5=16},{L5=25},{S5=16},{D4=7.92},{B4=7.37},{S4=111},{S3=30.0},{S2=16.5},{L2=4.5},{S1=26},{HUB=4.5},{B1=10.2},{L1=11.5},{S=200},{DK=10.0},{K=0.433},{PPATH=fcr_fca_asmtpl.prj},{MAT=Flexicore in AISI4340, bronze guide CA954 and final plate AISI1018},{HD=70 HRC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Rigon
Description
FCA - Flexible ejection unit
Bill of material
FCA 11X10L200
SIG
Designation
FCA
COD
Code
FCA 11X10L200
FCA 11X10L200
D8
d8
16
mm
S8
4
mm
L7
l7
12
mm
D7
d7
M 5
M 5
S7
s7
19
mm
L6
l6
6
mm
B5
b5
16
mm
L5
25
mm
S5
s5
16
mm
D4
d4
7.92
7.92
mm
B4
b4
7.37
7.37
mm
S4
s4
111
111
mm
S3
s3
30.0
30.0
mm
S2
s2
16.5
16.5
mm
L2
l2
4.5
4.5
mm
S1
s1
26
26
mm
HUB
max. Hub
4.5
4.5
mm
B1
10.2
10.2
mm
L1
l1
11.5
11.5
mm
S
s
200
200
mm
MAT
Material
Flexicore in AISI4340, bronze guide CA954 and final plate AISI1018
HD
Hardness
70 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TGMM - T-gibs
Rigon
28.05.2024
UCMM - U-couplings
Rigon
28.05.2024
CBMM - Unilifter progressive
Rigon
28.05.2024
FCDA - Double flexible ejection unit
Rigon
28.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求