您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
SFS FN 3549 455036 Blindnietmutter flru Alu M6 9x15.5 KL 0.25-3.5
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindnietmuttern
Standard
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindnietmuttern/standard/gesipa_fn_3549.prj},{NB=SFS FN 3549 455036 Blindnietmutter flru Alu M6 9x15.5 KL 0.25-3.5},{IDNR=},{ARTNR=455036},{NAME=M6 9x15,5 (6410235) KL 0,25-3,5},{MAT=Aluminium AlMg 3},{ONR=6410235},{D1=9},{L=15.5},{KL=0.25-3.5},{G=M6},{NDM=6.000},{D2=12},{BOHR=9.1},{K=1.5},{SCHK=2200},{VERP=250},{PR=17.80},{PR2000=13.40},{CNSAVOID=0},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN 3549 - GESIPA Blindnietmuttern flru Alu
Bill of material
SFS FN 3549 455036 Blindnietmutter flru Alu M6 9x15.5 KL 0.25-3.5
IDNR
Ident number
ARTNR
Order number
455036
455036
MAT
Material
Aluminium AlMg 3
ONR
Orig.-Nr.
6410235
6410235
D1
Diameter
9
9
mm
L
Length
15.5
15.5
mm
KL
Clamping length
0.25-3.5
0.25-3.5
mm
G
Thread
M6
M6
D2
Diameter
12
12
mm
BOHR
Bohr-Ø
9.1
9.1
mm
K
Head height
1.5
1.5
mm
VERP
Verpackung (Mengeneinheit 1Pack)
250
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FN 3564 - GESIPA Blindnietmuttern flachrund A2
SFS Group Schweiz AG
24.05.2024
RUC FEFG - Blind-rivet nut, knurled shank, type RUC
KVT Fastening
22.12.2023
DIN 316 - FN 226 - verzinkt blau - Wing screws
SFS Group Schweiz AG
24.05.2024
DIN 933 (ISO 4017) - FN 97 - 8.8, feuerverzinkt - Hexagon set screws with t...
SFS Group Schweiz AG
24.05.2024
RIVKLE® Standard, flat head, knurled, closed
Böllhoff
26.10.2021
Blind rivet nuts and screws GO-NUT knurled round shank blind rivet nuts fla...
Goebel
11.04.2022
KPS6 - Rivet nut for PC boards
KVT Fastening
22.12.2023
R Poly - Blind-rivet nut, knurled shank, type RPOLY
KVT Fastening
22.12.2023
FN 3563 - GESIPA Blindnietmuttern Senkkopf Stahl gerändelt
SFS Group Schweiz AG
24.05.2024
BN 1972 - Blind rivet nuts countersunk head, round shank, open end (TUBTARA...
Bossard Catalog
12.10.2023
BN 10992 - Blind rivet nuts flat head, round shank, closed end (TUBTARA® UP...
Bossard Catalog
31.10.2023
FN 3723 - GESIPA PolyGrip Blindnietmuttern A4
SFS Group Schweiz AG
24.05.2024
FN 3597 - GESIPA PolyGrip Blindnietmuttern flachrund Stahl
SFS Group Schweiz AG
24.05.2024
RC ROF 1.4570 - Blind-rivet nut, knurled shank, type RC
KVT Fastening
22.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求