Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN5122 - FISCHER SaMontec Halteklaue HK
Bill of material
716176
ARTNR
Artikelnummer
LODLEVEL
FN
FN5122
TYP
Type
F4
MARKE
Marke
FISCHER SAMONTEC
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
FISCHER SaMontec Halteklaue HK
LTEXT2
Langtext 2
LTEXT3
Langtext 3
-
LTEXT4
Langtext 4
D
4 mm
D1
mm
C
41.5 mm
L
40 mm
VERS
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models