Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN5222 - FISCHER SaMontec Halteklaue HK
Bill of material
128454
ARTNR
Artikelnummer
128454
LODLEVEL
FN
FN5222
TYP
Type
F4
MARKE
Marke
FISCHER SAMONTEC
LM
Lief.Mat
559750
MKT
Materialkurztext
FI 559750 SM HaKlau A4,HK 41 12,5-A4,25
LTEXT1
Langtext 1
FISCHER SaMontec Halteklaue HK
LTEXT2
Langtext 2
FISCHER SaMontec Halteklaue HK
LTEXT3
Langtext 3
-
LTEXT4
Langtext 4
HK 41 12,5-A4 (559750)
D1
4.0 mm
D
12.5 mm
C
41.5 mm
L
40.00 mm
VERS
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models