Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FSDAS - L Shaped Sheet Metal Mounting Brackets - Dimension Configurable Type - FSDAS
Bill of material
FSDAS-SP-T0.8-A20-B15-L15-X3-H5-F0-N3-V0-S6-NA3
PN
Part Number
FSDAS-SP-T0.8-A20-B15-L15-X3-H5-F0-N3-V0-S6-NA3
TYPE
Type
FSDAS
MS
Material Symbol
T
T Selection
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
X
X 1mm Increment
mm
Enter value for X
X 1mm Increment
mm
cm
inch
ft
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
ND1
Nominal Diameter1
V
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
ND2
Nominal Diameter2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models