Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SANKI KOGYO
Description
FTL - Belt width 19cm and under
Bill of material
FTL14-0.6(D50-1A21)R
CNSORDERNO
Order number
FTL14-0.6(D50-1A21)R
B
Belt width
cm
L
Machine length L
m
MT
Motor type
MP
Motor power
50: 50 W
PS
Power supply
FR
Frequency
Hz
NSP
Nominal speed
m/min
POS
Position of switch / Direction of rotation
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SANKI KOGYO
    SZV
    SANKI KOGYO
    SMBM
    SANKI KOGYO
    SZ - Aluminum type, Frame mounting
    SANKI KOGYO
    SZ - Aluminum type, for Drive unit
    SANKI KOGYO
    SZBV
    SANKI KOGYO
    FTF - Belt width 19cm and over
    SANKI KOGYO
    FTL - Belt width 24cm and over
Previews
3D
2D
Download CAD models