Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
D-M-E
Description
FW 1850 Two-stage-ejector with stroke - DME
Bill of material
FW1850058040
REF
Catalog Number
D
Diameter d
mm
H1
Stroke
mm
Enter value for H1
Stroke
mm
cm
inch
ft
H1MAX
H1 max
mm
H1MIN
H1 min
mm
D1
Diameter d1
mm
D2
Thread d2
D3
Diameter d3
mm
D4
Diameter d4
mm
D6
Thread d6
D7
Diameter d7
mm
D8
Thread d8
D9
Thread d9
R
Radius
mm
L1
Length l1
mm
L2
Length l2
mm
L3
Length l3
mm
L4
Length l4
mm
L5
Length l5
mm
L6
Length l6
mm
L7MAX
Length l7 max.
mm
L8MAX
Length l8 max.
mm
L11
Length l1 1
mm
L12
Length l1 2
mm
SW1
Accross-flats dimension
mm
SW2
Accross-flats dimension
mm
SW3
Accross-flats dimension
mm
SW3NM
Force
Nm
SW4
Accross-flats dimension
mm
SW5
Accross-flats dimension
mm
SW6
Accross-flats dimension
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    FW 1851 Two-stage-ejector with stroke - DME
    D-M-E
    KL Klinkenzüge - DME
    D-M-E
    TSTL20A, TSTL26A, TSTL32A - 2 Stage Ejector Top Last (TSTL)
    D-M-E
    N Connector plugs with teflon seal - DME
    D-M-E
    FW 1853 Ejector bolt - DME
    D-M-E
    ULB Core blades - DME - Mat.: DME 5 (1.2344, 38-42 HRC)
    D-M-E
    TL-20-Center Rod CR - DME
    D-M-E
    Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material 1.2210
    D-M-E
    VA Vacuum-/Compressed air-valves - DME
    D-M-E
    ST 15 Extension nipples - DME
    D-M-E
    FN Connector plugs for FSK and FSVK - DME
    D-M-E
    AEB Accelerated ejectors - bumper type - DME
    D-M-E
    AEP Accelerated ejectors - Pin type - DME
    D-M-E
    ULG T-gibs - DME - Mat.: 1.7225, Surface 60-70 HRC, Core 38-42 HRC
Previews
3D
Dimension
2D
Download CAD models