Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
FX-15N - Build-in guideway actuator, Actuator width 150 mm
Bill of material
FX-15N-P20-50-1K-C-J-P08
INFOTEXT
Infotext
Dimensions
SERIES
Series
FX
WIDTH
Width
15N : 150 mm
LEAD
Lead
mm
STROKE
Effective Stroke
mm
Enter value for STROKE
Effective Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor position
PRECISION
Precision
MT
Motor type
SENSOR
Sensor
MC
Motor capacity
75 : 750W
BRAKE
Brake
SO
Special option
A
372 mm
B
260 mm
C
50 mm
D
50 mm
F
1 mm
N
6 mm
WEIGHT
Weight
6.7 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VINKO
    FX-08N - Build-in guideway actuator, Actuator width 82 mm
    VINKO
    FX-12N - Build-in guideway actuator, Actuator width 120 mm
    VINKO
    FX-07N - Build-in guideway actuator, Actuator width 73 mm
    VINKO
    BS-180 - Ball screw semi-closed
    VINKO
    FX-10N - Build-in guideway actuator, Actuator width 102 mm
    CKD
    With switch SRM3-P4
    VINKO
    BS-100
    VINKO
    TSH-75 - Synchronous belt slide table
    VINKO
    FX-05N - Build-in guideway actuator, Actuator width 54 mm
    VINKO
    IX-07N - Build-in guideway actuator, Actuator width 73 mm
    NIHON PISCO CO., LTD.
    Union Straight
    Misumi
    QNPMC, QNPMS - Fluid Couplers - No Valve Type - Male Screw Plug
    Misumi
    FLCM - Floating Connector - Miniature
    Festo
    KVI-CP-3-SSD - Connecting piece
Previews
3D
Dimension
2D
Download CAD models