Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Metalwork
Description
FORK - MODEL GK-M
Bill of material
W0950322020
CODE
Code
W0950322020
DI
Ø Diameter
mm
A
20 mm
B
10 mm
C
20 mm
D
Thread
M10x1.25
F
40 mm
L
52 mm
M
ØM
10 mm
N
26 mm
WG
Weight
92 g
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Сваляне на CAD модели