Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
GDHFSTD - Locating Pins - Small Head With Tapered Type - W Dimension Configurable - Female Thread
Bill of material
GDHFSTD10-P7.00-L12-B3.0-W3.0-K45
PN
Part No.
MAT
Material
O1 Low-Alloy Tool Steel
ST
Surface Treatment
Hard Chrome Plating with Thickness of 3 microns or More
HARD
Hardness
Hardening Hardness 60~63HRC, Plating Hardness 750HV~
D
mm
DTOL
D Tolerance
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
W
W 0.5mm Increment
mm
Enter value for W
W 0.5mm Increment
mm
cm
inch
ft
K
K Selectable
degree
MM
m
mm
M
M (Coarse)
LL
l
mm
ALT1
Radius
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models